Subscribe to RSS


By Richard Hepworth, President, Trelleborg’s marine systems operation

Trelleborg’s marine systems operation will exhibit its portfolio of advanced marine fender system solutions, docking and mooring equipment, oil and gas transfer technology and surface buoyancy products at Sea Japan 2016, to be held 13 – 15 April at the Tokyo BIG SIGHT Exhibition Center in Tokyo, Japan.

Attracting more than 18,000 high caliber visitors from across the globe, Sea Japan is the country’s largest and fastest growing international commercial marine show.

The Japanese market is very quality-driven, which complements the Trelleborg ethos and our unwavering commitment to taking a smarter approach to port and terminal efficiency.

With that in mind, Sea Japan provides the ideal platform to showcase our comprehensive range of advanced, high performance solutions to one of Trelleborg’s key markets.

On stand, we’ll be showcasing our range of pneumatic and foam fenders. As an ideal ship protection medium for load sensitive structures such as LNG vessels and ocean platforms, Trelleborg’s ISO 17357-1:2014 compliant pneumatic fenders feature high energy absorption with low reaction force. Trelleborg foam fenders are super tough due to a unique manufacturing process and have high energy absorption for their reactive load.

Our booth will also feature our range of IALA compliant, low maintenance, robust navigation buoys. From 1.25 to 3.6m in diameter, these provide a realistic alternative to traditional steel buoys. These modular buoys are lighter, easily transported, lower maintenance and can be deployed using smaller maintenance vessels.

We’ll also be demonstrating its SeaTechnik™ Ship-Shore Link (SSL) system which has been an industry standard in large scale LNG transfer for nearly 20 years and has applications in onshore and offshore applications.

To find out more, visit us at Sea Japan 2016 on booth number N-48. We look forward to meeting you there!

Leave a Reply