Subscribe to RSS

TRELLEBORG LAUNCHES NEW STANDARDIZED QUICK RELEASE HOOK SOLUTION

Here at Trelleborg, we have provided countless facilities with the customized, high performance solutions needed to optimize their mooring operations. With that in mind, I am delighted to reveal that we have taken the extensive knowledge and expertise gained through our SmartMoor range and applied it to developing a new, streamlined product for customers with less complex requirements, such as those in commercial ports and harbours.

With the ReadyMoor range, a standardized solution that provides the fastest lead times, we now have the ideal solution.

Thanks to its ‘ready-made’ approach, the ReadyMoor range provides a solution that offers the safety and operational benefits of QRHs, whilst passing on commercial benefits to the customer. The series is available with average delivery of just 12 weeks, the time it takes to assemble, test and ship the product.

The compact design of the new range ensures a small installation footprint, minimizing deck space usage and installation costs.

The new hook also reduces maintenance requirements through a single stage locking mechanism, which has fewer moving parts and is available in double or triple hook units with a Safe Working Load (SWL) from 50 tonnes to 150 tonnes. Models with an SWL of 60 tonnes and higher are also available with integral capstans, if required.

To find out more about Trelleborg’s new ReadyMoor range, download the Product Application Briefing now. Alternatively, for a more detailed specification, download the ReadyMoor datasheet at http://ow.ly/K91n9

Leave a Reply